IESNA:LM-63-2002
[TEST]P1390073
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-835-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 80CRI 3500K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (42) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12238.7
TILT=NONE
42 -1 1 73 145 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
45.2 41.4 45.2 52.7 60.2 67.8 75.3 82.8 90.4 101.6 116.7 143.1 192.0 237.2 237.2 233.4 244.7 267.3 335.0 606.1 948.7 1031.5 929.9 786.8 591.0 481.9 425.4 395.3 380.2 353.9 316.2 229.6 90.4 26.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 41.4 45.2 52.7 60.2 67.8 71.5 79.1 82.8 94.1 101.6 120.5 150.6 184.5 188.2 184.5 180.7 192.0 225.9 365.2 538.3 587.3 545.9 485.6 402.8 357.6 338.8 327.5 320.0 304.9 271.1 210.8 101.6 26.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 41.4 45.2 48.9 56.5 64.0 67.8 75.3 75.3 82.8 90.4 101.6 109.2 131.8 139.3 135.5 120.5 116.7 120.5 124.2 128.0 143.1 165.6 184.5 214.6 237.2 252.2 263.5 259.8 256.0 225.9 192.0 109.2 26.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 41.4 45.2 48.9 56.5 60.2 64.0 71.5 71.5 79.1 82.8 94.1 97.9 116.7 120.5 120.5 109.2 105.4 109.2 109.2 112.9 124.2 143.1 158.1 180.7 203.3 214.6 222.1 222.1 225.9 207.1 180.7 109.2 30.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 41.4 45.2 48.9 52.7 60.2 64.0 67.8 67.8 71.5 75.3 82.8 90.4 101.6 105.4 105.4 97.9 97.9 97.9 97.9 97.9 105.4 116.7 128.0 150.6 165.6 176.9 184.5 184.5 192.0 188.2 169.4 112.9 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 37.6 41.4 45.2 52.7 56.5 60.2 60.2 60.2 67.8 67.8 75.3 79.1 82.8 86.6 86.6 82.8 86.6 82.8 82.8 82.8 86.6 94.1 101.6 116.7 131.8 135.5 143.1 146.8 161.9 165.6 154.3 112.9 37.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 37.6 41.4 45.2 48.9 52.7 56.5 56.5 56.5 60.2 60.2 64.0 67.8 67.8 67.8 71.5 71.5 75.3 71.5 67.8 67.8 67.8 67.8 71.5 82.8 94.1 97.9 101.6 109.2 128.0 146.8 143.1 112.9 41.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 37.6 41.4 45.2 48.9 48.9 52.7 52.7 52.7 56.5 56.5 60.2 64.0 64.0 64.0 64.0 64.0 67.8 67.8 64.0 64.0 64.0 64.0 67.8 79.1 90.4 94.1 97.9 105.4 116.7 128.0 124.2 97.9 37.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 37.6 41.4 45.2 45.2 48.9 52.7 52.7 52.7 52.7 52.7 56.5 56.5 56.5 56.5 60.2 60.2 60.2 60.2 60.2 60.2 60.2 60.2 64.0 75.3 86.6 90.4 94.1 97.9 105.4 109.2 105.4 82.8 37.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 37.6 37.6 41.4 45.2 45.2 48.9 48.9 48.9 48.9 48.9 52.7 52.7 52.7 52.7 52.7 52.7 52.7 56.5 52.7 56.5 56.5 56.5 60.2 67.8 79.1 86.6 90.4 94.1 90.4 86.6 82.8 67.8 33.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 37.6 37.6 41.4 41.4 41.4 45.2 45.2 45.2 45.2 45.2 48.9 45.2 45.2 45.2 45.2 45.2 45.2 48.9 48.9 52.7 52.7 52.7 56.5 64.0 75.3 82.8 86.6 86.6 79.1 67.8 64.0 52.7 30.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 37.6 37.6 41.4 41.4 41.4 41.4 41.4 41.4 41.4 41.4 45.2 41.4 41.4 41.4 41.4 41.4 41.4 45.2 45.2 48.9 48.9 48.9 52.7 60.2 67.8 71.5 75.3 71.5 64.0 56.5 52.7 41.4 22.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 37.6 37.6 37.6 37.6 41.4 41.4 41.4 41.4 41.4 41.4 41.4 41.4 41.4 37.6 37.6 37.6 37.6 41.4 37.6 41.4 45.2 48.9 52.7 56.5 60.2 60.2 60.2 56.5 52.7 45.2 37.6 30.1 15.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 33.9 37.6 37.6 37.6 37.6 37.6 37.6 37.6 37.6 37.6 37.6 37.6 33.9 33.9 33.9 33.9 33.9 33.9 37.6 37.6 45.2 48.9 52.7 52.7 48.9 48.9 41.4 37.6 30.1 26.4 15.1 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 33.9 33.9 33.9 37.6 33.9 33.9 33.9 33.9 33.9 33.9 33.9 33.9 30.1 30.1 30.1 30.1 30.1 26.4 30.1 33.9 41.4 45.2 48.9 45.2 37.6 33.9 26.4 22.6 18.8 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 33.9 33.9 33.9 37.6 33.9 33.9 33.9 33.9 30.1 30.1 30.1 30.1 26.4 26.4 26.4 26.4 26.4 26.4 26.4 30.1 33.9 33.9 37.6 33.9 30.1 26.4 18.8 18.8 15.1 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 33.9 33.9 33.9 33.9 33.9 30.1 30.1 30.1 30.1 30.1 26.4 26.4 22.6 22.6 22.6 22.6 26.4 26.4 26.4 22.6 26.4 22.6 26.4 22.6 18.8 18.8 15.1 11.3 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 30.1 30.1 30.1 33.9 30.1 30.1 30.1 30.1 26.4 26.4 22.6 22.6 18.8 18.8 15.1 18.8 22.6 22.6 22.6 18.8 15.1 11.3 11.3 11.3 11.3 7.5 7.5 7.5 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 30.1 30.1 30.1 30.1 30.1 26.4 26.4 26.4 22.6 22.6 18.8 18.8 15.1 15.1 11.3 15.1 18.8 22.6 18.8 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 30.1 30.1 30.1 30.1 30.1 26.4 26.4 26.4 22.6 18.8 15.1 15.1 11.3 11.3 7.5 11.3 15.1 18.8 15.1 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 30.1 30.1 30.1 30.1 30.1 26.4 26.4 22.6 18.8 18.8 15.1 15.1 11.3 7.5 7.5 7.5 11.3 11.3 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 30.1 30.1 26.4 26.4 26.4 22.6 22.6 22.6 18.8 15.1 11.3 11.3 7.5 3.8 3.8 3.8 3.8 7.5 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 30.1 30.1 26.4 26.4 26.4 22.6 22.6 18.8 15.1 11.3 7.5 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 30.1 30.1 26.4 26.4 26.4 22.6 22.6 18.8 15.1 7.5 7.5 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 30.1 30.1 26.4 26.4 26.4 22.6 22.6 15.1 11.3 7.5 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 26.4 26.4 22.6 22.6 22.6 18.8 18.8 15.1 11.3 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 26.4 26.4 22.6 22.6 22.6 18.8 18.8 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 26.4 26.4 22.6 22.6 22.6 18.8 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 26.4 26.4 22.6 22.6 18.8 18.8 15.1 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 26.4 22.6 18.8 18.8 18.8 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 26.4 22.6 18.8 18.8 15.1 15.1 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 26.4 22.6 18.8 18.8 15.1 15.1 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 26.4 22.6 18.8 18.8 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 22.6 18.8 15.1 15.1 11.3 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 22.6 18.8 15.1 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 22.6 18.8 15.1 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 18.8 15.1 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 18.8 15.1 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 18.8 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 18.8 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 18.8 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 22.6 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 26.4 18.8 15.1 11.3 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 22.6 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 22.6 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 22.6 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 30.1 22.6 18.8 15.1 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 26.4 22.6 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 26.4 22.6 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 33.9 26.4 22.6 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 37.6 30.1 26.4 22.6 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 37.6 30.1 26.4 22.6 18.8 15.1 7.5 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 41.4 33.9 30.1 26.4 18.8 15.1 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 41.4 33.9 30.1 26.4 22.6 18.8 11.3 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 37.6 33.9 30.1 26.4 22.6 15.1 11.3 7.5 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 41.4 37.6 33.9 30.1 26.4 18.8 15.1 11.3 7.5 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 48.9 41.4 37.6 33.9 30.1 26.4 22.6 18.8 11.3 7.5 7.5 7.5 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 48.9 45.2 41.4 37.6 33.9 30.1 26.4 22.6 15.1 11.3 7.5 7.5 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 52.7 48.9 45.2 41.4 37.6 33.9 30.1 26.4 18.8 15.1 11.3 11.3 7.5 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 52.7 48.9 45.2 41.4 37.6 37.6 33.9 26.4 22.6 15.1 15.1 11.3 11.3 7.5 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 48.9 45.2 41.4 41.4 37.6 30.1 26.4 18.8 18.8 15.1 15.1 11.3 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.5 7.5 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 48.9 45.2 45.2 41.4 37.6 33.9 26.4 22.6 18.8 15.1 15.1 11.3 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.5 7.5 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 48.9 48.9 45.2 45.2 41.4 37.6 30.1 26.4 22.6 18.8 18.8 15.1 15.1 11.3 11.3 11.3 11.3 11.3 7.5 7.5 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.5 7.5 7.5 7.5 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 56.5 52.7 48.9 48.9 45.2 45.2 37.6 33.9 26.4 22.6 22.6 18.8 15.1 15.1 15.1 11.3 11.3 11.3 11.3 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 7.5 7.5 7.5 11.3 11.3 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 56.5 52.7 52.7 48.9 48.9 45.2 41.4 33.9 30.1 26.4 22.6 22.6 18.8 18.8 15.1 15.1 15.1 15.1 15.1 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 7.5 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 56.5 52.7 52.7 48.9 48.9 48.9 41.4 37.6 30.1 26.4 26.4 22.6 18.8 18.8 15.1 15.1 15.1 15.1 15.1 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 7.5 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 56.5 52.7 52.7 48.9 48.9 48.9 45.2 41.4 33.9 30.1 26.4 26.4 22.6 22.6 18.8 18.8 18.8 18.8 15.1 11.3 11.3 7.5 7.5 7.5 7.5 7.5 7.5 7.5 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 56.5 56.5 56.5 52.7 52.7 52.7 45.2 41.4 37.6 30.1 30.1 26.4 22.6 22.6 18.8 18.8 18.8 18.8 18.8 15.1 15.1 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 56.5 56.5 56.5 52.7 52.7 52.7 48.9 45.2 37.6 33.9 30.1 30.1 26.4 26.4 22.6 22.6 22.6 22.6 18.8 15.1 15.1 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 56.5 56.5 56.5 52.7 52.7 52.7 48.9 45.2 41.4 33.9 30.1 30.1 26.4 26.4 22.6 22.6 22.6 22.6 18.8 15.1 15.1 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 56.5 56.5 56.5 52.7 52.7 52.7 48.9 45.2 41.4 33.9 33.9 30.1 30.1 26.4 26.4 26.4 26.4 22.6 22.6 18.8 15.1 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 56.5 56.5 56.5 52.7 52.7 52.7 52.7 45.2 41.4 37.6 33.9 33.9 30.1 30.1 26.4 26.4 26.4 26.4 22.6 18.8 18.8 15.1 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 52.7 52.7 52.7 52.7 52.7 52.7 45.2 41.4 37.6 37.6 33.9 33.9 30.1 30.1 30.1 30.1 26.4 26.4 22.6 18.8 15.1 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 52.7 52.7 52.7 52.7 52.7 52.7 45.2 41.4 37.6 37.6 33.9 33.9 30.1 30.1 30.1 30.1 26.4 26.4 22.6 18.8 15.1 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 52.7 52.7 52.7 52.7 52.7 52.7 45.2 41.4 37.6 37.6 33.9 33.9 33.9 33.9 33.9 33.9 30.1 30.1 26.4 22.6 18.8 15.1 15.1 15.1 15.1 15.1 15.1 11.3 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 52.7 52.7 52.7 52.7 48.9 48.9 45.2 41.4 41.4 41.4 37.6 37.6 33.9 33.9 33.9 37.6 37.6 33.9 30.1 26.4 22.6 18.8 18.8 15.1 15.1 18.8 15.1 15.1 11.3 11.3 11.3 11.3 11.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 52.7 48.9 48.9 48.9 48.9 48.9 45.2 41.4 41.4 41.4 37.6 37.6 37.6 37.6 37.6 37.6 41.4 37.6 30.1 26.4 22.6 18.8 18.8 18.8 18.8 18.8 18.8 15.1 11.3 11.3 7.5 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 52.7 48.9 48.9 48.9 45.2 45.2 45.2 41.4 41.4 41.4 37.6 37.6 37.6 37.6 37.6 41.4 45.2 41.4 33.9 30.1 26.4 22.6 22.6 18.8 18.8 22.6 18.8 15.1 11.3 11.3 7.5 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 52.7 48.9 48.9 48.9 45.2 45.2 45.2 41.4 41.4 41.4 41.4 41.4 41.4 41.4 41.4 45.2 45.2 45.2 37.6 37.6 37.6 33.9 33.9 30.1 26.4 30.1 26.4 22.6 18.8 15.1 11.3 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 52.7 48.9 48.9 48.9 48.9 45.2 45.2 45.2 45.2 45.2 41.4 41.4 45.2 45.2 45.2 45.2 48.9 45.2 45.2 45.2 48.9 48.9 45.2 37.6 37.6 33.9 30.1 26.4 22.6 18.8 11.3 7.5 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 52.7 52.7 48.9 48.9 48.9 48.9 48.9 45.2 45.2 45.2 45.2 45.2 45.2 45.2 45.2 45.2 45.2 48.9 48.9 48.9 48.9 52.7 60.2 60.2 52.7 48.9 45.2 41.4 37.6 33.9 30.1 18.8 15.1 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 52.7 52.7 48.9 48.9 48.9 48.9 48.9 45.2 45.2 45.2 45.2 45.2 45.2 45.2 48.9 48.9 48.9 48.9 48.9 48.9 52.7 60.2 71.5 71.5 64.0 56.5 52.7 45.2 41.4 37.6 33.9 22.6 15.1 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 52.7 52.7 48.9 48.9 48.9 52.7 48.9 48.9 48.9 48.9 48.9 48.9 48.9 48.9 52.7 52.7 52.7 52.7 52.7 52.7 56.5 64.0 71.5 75.3 71.5 67.8 64.0 60.2 56.5 48.9 45.2 33.9 22.6 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 52.7 52.7 52.7 52.7 52.7 48.9 48.9 52.7 52.7 52.7 52.7 52.7 56.5 56.5 56.5 56.5 60.2 60.2 64.0 67.8 75.3 79.1 79.1 79.1 79.1 71.5 67.8 64.0 60.2 48.9 30.1 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 52.7 52.7 52.7 56.5 52.7 52.7 52.7 52.7 52.7 52.7 52.7 52.7 56.5 56.5 60.2 60.2 64.0 64.0 67.8 67.8 75.3 79.1 86.6 90.4 90.4 86.6 82.8 75.3 71.5 60.2 37.6 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 52.7 52.7 52.7 52.7 56.5 52.7 52.7 52.7 56.5 56.5 56.5 56.5 56.5 60.2 60.2 64.0 64.0 67.8 67.8 71.5 71.5 75.3 82.8 94.1 101.6 101.6 97.9 94.1 86.6 82.8 71.5 45.2 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 56.5 56.5 56.5 56.5 60.2 56.5 56.5 56.5 60.2 60.2 60.2 60.2 64.0 67.8 67.8 71.5 71.5 71.5 71.5 75.3 75.3 79.1 90.4 101.6 105.4 109.2 109.2 109.2 109.2 105.4 86.6 45.2 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 56.5 56.5 56.5 60.2 60.2 60.2 60.2 60.2 64.0 67.8 67.8 67.8 67.8 71.5 75.3 79.1 75.3 75.3 75.3 79.1 79.1 82.8 94.1 105.4 112.9 116.7 116.7 124.2 131.8 124.2 105.4 48.9 7.5 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 60.2 60.2 60.2 60.2 64.0 64.0 64.0 64.0 67.8 71.5 71.5 71.5 75.3 79.1 79.1 82.8 82.8 79.1 75.3 79.1 79.1 86.6 101.6 112.9 116.7 120.5 128.0 139.3 150.6 146.8 120.5 48.9 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 60.2 60.2 60.2 64.0 64.0 67.8 67.8 67.8 71.5 75.3 75.3 75.3 79.1 82.8 86.6 90.4 86.6 82.8 79.1 82.8 82.8 90.4 105.4 116.7 120.5 128.0 135.5 154.3 173.2 165.6 135.5 48.9 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 60.2 60.2 64.0 67.8 67.8 71.5 71.5 75.3 79.1 82.8 86.6 90.4 97.9 97.9 97.9 101.6 97.9 97.9 94.1 101.6 112.9 120.5 139.3 150.6 154.3 161.9 165.6 176.9 184.5 169.4 128.0 45.2 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 64.0 64.0 71.5 71.5 75.3 79.1 82.8 86.6 94.1 97.9 109.2 116.7 112.9 112.9 112.9 109.2 112.9 112.9 120.5 143.1 154.3 173.2 184.5 192.0 195.8 195.8 199.5 195.8 173.2 116.7 45.2 7.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 64.0 67.8 71.5 75.3 79.1 82.8 86.6 94.1 101.6 109.2 124.2 131.8 128.0 124.2 120.5 120.5 124.2 128.0 139.3 169.4 184.5 203.3 218.3 225.9 229.6 222.1 218.3 207.1 176.9 109.2 41.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 64.0 67.8 75.3 79.1 82.8 86.6 94.1 101.6 109.2 120.5 139.3 150.6 143.1 135.5 131.8 131.8 139.3 143.1 158.1 199.5 214.6 237.2 252.2 259.8 263.5 252.2 240.9 218.3 180.7 97.9 37.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 67.8 71.5 79.1 82.8 90.4 94.1 105.4 116.7 131.8 158.1 188.2 195.8 192.0 188.2 199.5 252.2 372.7 485.6 557.2 587.3 560.9 448.0 395.3 361.4 342.6 316.2 289.9 252.2 180.7 90.4 37.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 67.8 71.5 79.1 86.6 94.1 101.6 112.9 128.0 150.6 192.0 237.2 240.9 237.2 240.9 267.3 368.9 606.1 824.4 956.2 971.3 907.3 658.8 534.6 459.3 417.9 376.5 335.0 282.3 180.7 82.8 33.9 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 71.5 75.3 82.8 90.4 101.6 112.9 128.0 161.9 225.9 320.0 387.8 421.6 463.0 534.6 696.5 1106.8 1829.6 2639.0 2864.9 2631.5 2157.1 1697.8 1264.9 937.4 696.5 534.6 414.1 327.5 180.7 90.4 33.9 3.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 71.5 75.3 86.6 94.1 109.2 120.5 143.1 195.8 297.4 448.0 534.6 598.6 685.2 824.4 1125.6 1844.7 3053.1 4453.5 4773.5 4287.9 3407.0 2736.9 1995.2 1415.5 975.0 692.7 493.2 372.7 176.9 94.1 33.9 3.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 71.5 79.1 90.4 97.9 116.7 146.8 225.9 372.7 583.5 816.9 1016.4 1197.1 1404.2 1679.0 2251.2 3595.2 5466.2 7051.1 7371.1 6862.9 6008.3 5390.9 4622.9 3738.3 2612.6 1584.9 884.7 478.1 195.8 101.6 37.6 3.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 71.5 79.1 90.4 101.6 128.0 169.4 312.5 553.4 869.6 1185.9 1498.3 1792.0 2119.5 2533.6 3380.6 5345.7 7879.3 9648.7 9968.7 9434.1 8605.9 8045.0 7250.6 6061.0 4246.5 2477.1 1272.4 579.7 210.8 109.2 37.6 3.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 71.5 82.8 94.1 105.4 135.5 195.8 395.3 730.3 1155.7 1554.8 1976.4 2390.5 2838.5 3384.4 4506.2 7096.3 10288.7 12246.3 12562.5 12009.1 11207.2 10699.0 9878.3 8380.0 5884.1 3365.6 1664.0 685.2 229.6 116.7 41.4 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 71.5 82.8 94.1 109.2 143.1 218.3 478.1 907.3 1441.8 1923.7 2458.3 2985.3 3553.8 4238.9 5631.8 8846.8 12701.8 14843.8 15160.1 14580.3 13804.8 13353.1 12506.0 10702.8 7517.9 4257.8 2051.7 786.8 244.7 124.2 41.4 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 71.5 82.8 97.9 116.7 158.1 286.1 700.2 1280.0 1931.2 2556.2 3147.2 3753.3 4382.0 5278.0 7186.6 10706.5 14618.0 16556.7 16888.0 16477.7 16056.0 15754.9 14659.4 12197.3 8790.4 5383.4 3030.5 1024.0 304.9 128.0 37.6 3.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 60.2 64.0 71.5 86.6 97.9 120.5 173.2 353.9 918.6 1648.9 2416.9 3188.6 3836.1 4521.3 5210.2 6317.0 8737.6 12562.5 16530.4 18265.9 18616.0 18375.0 18303.5 18152.9 16812.7 13691.9 10059.0 6509.0 4009.3 1261.1 365.2 131.8 37.6 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 60.2 71.5 86.6 101.6 128.0 184.5 421.6 1136.9 2017.8 2902.5 3821.1 4528.8 5293.0 6042.2 7356.0 10288.7 14422.2 18442.8 19975.0 20347.7 20272.4 20554.7 20551.0 18969.8 15186.4 11331.5 7634.6 4991.9 1498.3 425.4 135.5 33.9 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 60.2 71.5 86.6 101.6 131.8 199.5 489.4 1359.0 2390.5 3391.9 4453.5 5217.7 6061.0 6870.4 8395.1 11843.4 16281.9 20359.0 21687.9 22075.6 22169.8 22806.0 22952.8 21123.2 16681.0 12603.9 8760.2 5970.7 1735.5 485.6 139.3 30.1 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 60.2 71.5 86.6 101.6 135.5 218.3 579.7 1569.8 2748.2 3824.8 4875.2 5699.6 6637.0 7581.9 9340.0 13179.9 18258.3 22203.6 23498.7 23845.0 24153.7 24899.1 24733.4 22388.1 17776.5 13526.2 9885.9 6652.1 1976.4 587.3 150.6 33.9 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 56.5 60.2 71.5 86.6 105.4 139.3 240.9 670.1 1780.7 3109.6 4254.0 5296.8 6181.5 7213.0 8297.2 10284.9 14516.3 20234.7 24048.3 25305.7 25618.1 26137.6 26992.2 26514.1 23653.0 18872.0 14452.3 11015.2 7337.2 2217.4 688.9 165.6 33.9 3.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 52.7 60.2 71.5 86.6 105.4 139.3 259.8 756.7 1991.5 3467.2 4686.9 5718.4 6659.6 7789.0 9008.7 11229.8 15849.0 22211.2 25892.9 27116.4 27387.5 28117.8 29085.3 28291.0 24914.1 19963.7 15374.6 12140.8 8018.6 2454.5 786.8 176.9 37.6 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 52.7 60.2 71.5 86.6 105.4 143.1 278.6 847.0 2202.3 3824.8 5116.1 6140.1 7141.5 8365.0 9720.2 12174.7 17185.4 24187.6 27737.6 28923.5 29156.9 30101.8 31178.5 30071.7 26179.1 21059.2 16297.0 13266.5 8700.0 2695.5 888.4 188.2 37.6 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 52.7 60.2 71.5 86.6 105.4 146.8 286.1 911.0 2349.1 4013.1 5278.0 6298.2 7359.8 8620.9 10062.8 12683.0 17908.2 24985.7 28520.6 29785.5 30173.3 31272.6 32247.6 30963.9 26868.0 21556.1 17065.0 13898.9 8925.9 2962.7 967.5 188.2 37.6 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 52.7 60.2 71.5 86.6 105.4 150.6 289.9 975.0 2495.9 4205.1 5436.1 6456.3 7578.1 8880.7 10405.4 13187.4 18631.0 25780.0 29303.7 30651.4 31189.7 32439.6 33316.7 31852.3 27556.9 22049.3 17829.2 14531.4 9155.5 3233.8 1046.6 188.2 37.6 3.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 48.9 56.5 67.8 86.6 105.4 150.6 297.4 1039.0 2642.8 4393.3 5598.0 6614.4 7796.5 9136.7 10747.9 13695.6 19353.8 26578.1 30083.0 31513.5 32202.4 33610.4 34382.1 32744.5 28242.1 22546.2 18597.1 15163.8 9381.4 3501.1 1121.9 184.5 37.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 48.9 56.5 67.8 86.6 105.4 154.3 301.2 1103.0 2789.6 4581.5 5756.1 6772.5 8014.8 9392.7 11090.5 14200.1 20076.6 27372.4 30866.0 32375.6 33218.9 34777.4 35451.3 33633.0 28931.0 23039.4 19361.4 15796.3 9607.3 3768.4 1200.9 184.5 37.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 48.9 56.5 67.8 86.6 105.4 150.6 297.4 1065.4 2687.9 4408.4 5601.7 6599.4 7755.1 9084.0 10706.5 13624.1 19237.1 26423.8 29973.8 31355.4 32040.5 33403.3 34122.4 32432.1 27944.7 22354.2 18529.4 15073.5 9343.7 3527.4 1204.7 203.3 37.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 48.9 56.5 67.8 86.6 105.4 146.8 289.9 1027.7 2586.3 4235.2 5451.1 6422.4 7495.3 8771.5 10322.5 13044.4 18393.9 25475.1 29081.6 30331.4 30862.2 32025.5 32797.2 31234.9 26958.3 21669.1 17697.4 14350.7 9084.0 3286.5 1208.4 218.3 37.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 64.0 82.8 101.6 143.1 286.1 990.1 2480.9 4058.2 5296.8 6249.2 7235.6 8462.8 9938.6 12468.4 17554.3 24522.6 28189.4 29311.2 29680.1 30651.4 31468.3 30034.0 25972.0 20980.1 16861.7 13624.1 8820.5 3045.6 1208.4 237.2 33.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 64.0 82.8 101.6 139.3 278.6 952.4 2379.2 3885.1 5142.4 6072.3 6975.8 8150.4 9554.6 11888.6 16711.1 23574.0 27297.1 28287.2 28501.8 29273.6 30139.4 28833.1 24985.7 20295.0 16029.7 12901.3 8556.9 2804.6 1212.2 252.2 33.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 64.0 82.8 101.6 135.5 259.8 854.6 2130.8 3538.7 4739.6 5673.3 6520.3 7574.4 8820.5 10879.7 15318.2 21702.9 25471.3 26532.9 26762.6 27364.9 28147.9 27172.9 23781.0 19282.3 15058.4 11884.9 7913.2 2586.3 1095.5 237.2 33.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 64.0 82.8 101.6 131.8 240.9 760.5 1886.1 3192.4 4336.8 5278.0 6064.8 6994.6 8086.4 9874.6 13925.3 19831.9 23645.5 24782.4 25023.3 25456.3 26156.5 25512.7 22572.6 18265.9 14087.1 10868.4 7269.5 2364.2 975.0 218.3 30.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 64.0 79.1 97.9 128.0 222.1 662.6 1637.6 2842.3 3934.0 4878.9 5609.3 6418.6 7352.3 8865.6 12532.4 17960.9 21819.6 23028.1 23280.3 23547.6 24161.2 23848.8 21367.9 17253.2 13115.9 9852.0 6625.7 2145.8 858.3 203.3 30.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 64.0 79.1 97.9 124.2 203.3 564.7 1389.1 2495.9 3531.2 4479.9 5153.7 5838.9 6618.2 7856.7 11139.5 16089.9 19993.8 21273.8 21541.1 21638.9 22169.8 22188.6 20159.5 16236.7 12144.6 8835.5 5982.0 1923.7 737.9 184.5 26.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 64.0 79.1 94.1 120.5 184.5 478.1 1174.6 2119.5 3034.3 3870.0 4483.6 5123.6 5842.7 6926.9 9746.6 14222.7 18205.6 19677.6 19941.1 19843.2 20031.5 19884.6 18115.3 14618.0 10868.4 7687.3 5029.5 1664.0 628.7 173.2 30.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 64.0 75.3 94.1 112.9 169.4 391.5 960.0 1746.8 2537.3 3256.4 3817.3 4412.1 5070.9 5993.2 8349.9 12355.4 16421.2 18085.2 18344.9 18047.5 17893.2 17576.9 16071.1 12999.2 9592.2 6539.1 4077.1 1404.2 515.8 161.9 33.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 60.2 75.3 90.4 109.2 150.6 301.2 745.4 1370.3 2036.7 2646.5 3147.2 3696.8 4295.4 5063.4 6957.0 10488.2 14633.0 16489.0 16745.0 16248.0 15754.9 15273.0 14026.9 11376.6 8316.0 5390.9 3124.6 1140.7 406.6 150.6 37.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 60.2 71.5 86.6 101.6 131.8 214.6 530.8 993.9 1539.7 2032.9 2477.1 2981.6 3519.9 4129.8 5560.3 8620.9 12844.8 14892.8 15145.0 14452.3 13616.6 12965.3 11982.7 9757.9 7039.8 4242.7 2172.2 880.9 293.6 139.3 41.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 60.2 71.5 82.8 97.9 124.2 188.2 432.9 798.1 1238.6 1641.4 1991.5 2390.5 2819.7 3320.4 4457.3 6908.0 10435.5 12344.1 12607.7 11918.7 11060.4 10367.7 9452.9 7627.1 5488.8 3339.2 1758.1 764.2 274.8 131.8 37.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 45.2 52.7 60.2 67.8 79.1 94.1 112.9 161.9 335.0 598.6 933.6 1249.8 1509.6 1795.7 2123.2 2511.0 3358.0 5195.2 8026.1 9799.3 10070.3 9385.2 8504.2 7766.4 6923.1 5500.1 3937.8 2439.5 1344.0 643.7 256.0 120.5 37.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 41.4 48.9 56.5 67.8 75.3 90.4 105.4 135.5 237.2 399.0 628.7 854.6 1024.0 1200.9 1423.0 1697.8 2255.0 3478.5 5613.0 7250.6 7529.2 6851.6 5948.1 5165.0 4393.3 3369.3 2383.0 1536.0 926.1 523.3 237.2 112.9 33.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 41.4 48.9 56.5 64.0 71.5 86.6 94.1 109.2 139.3 203.3 327.5 463.0 538.3 609.9 722.8 888.4 1152.0 1765.6 3203.7 4702.0 4991.9 4318.0 3391.9 2567.5 1863.5 1238.6 832.0 632.5 512.0 406.6 218.3 101.6 30.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 41.4 48.9 56.5 64.0 71.5 82.8 90.4 101.6 120.5 158.1 233.4 327.5 387.8 421.6 478.1 564.7 707.7 1050.3 1904.9 2823.5 3011.7 2623.9 2089.4 1577.4 1170.8 832.0 613.6 504.5 432.9 361.4 225.9 97.9 30.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.2 41.4 45.2 52.7 60.2 67.8 75.3 82.8 90.4 101.6 116.7 143.1 192.0 237.2 237.2 233.4 244.7 267.3 335.0 606.1 948.7 1031.5 929.9 786.8 591.0 481.9 425.4 395.3 380.2 353.9 316.2 229.6 90.4 26.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
